
Ball valves, JIP-FF, RB, Handle, Reduced Bore, PN 25, DN 65
065N5202
065N5202
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | JIP-CN FF DN 25 PN40 L |
| Pressure class | PN 25 |
Characteristic | Value |
|---|---|
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-FF, RB, Handle |
| REACH Candidate List substances | No |
| Valve size | DN 65 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4 Kilogram |
| Net weight | 3.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.493 Liter |
| EAN/UPC | 5710104516998 |