
Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DN 400, Welded
065N5010
JIP-WW DN400 PN25 WG L875 H505 CN-B
065N5010
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [min] | -40 °C |
| China RoHS compliance | Out of scope |
| Connection types | Welded |
| Contains batteries | No |
| Description | JIP-WW DN400 PN25 WG L875 H505 CN-B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 25.00 bar |
| EU RoHS compliance | Out of scope |
| Function | On/off |
| Kvs values [m³/h] | 10400.00 m³/h |
| Leakage rate [% Kvs] | Leakage rate A |
| Material Description | JIP-WW DN400 PN25 WG L875 H505 CN-B |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 180 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | 0 °C |
| Medium alternative | Glycolic water up to 50% |
| Mounting orientation | All |
| Number of ports | 2 |
| Operation type | Worm Gear |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 25 |
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-WW, RB, Worm gear |
| REACH Candidate List substances | No |
| Rotation angle [°] | 90 ° |
| Storage temperature [°C] [Min] | -40 °C |
| Valve size | DN 400 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 320 Kilogram |
| Net weight | 304 Kilogram |
| Volume | 850 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104517551 |
| Proposition 65 | Cancer and Reproductive Harm |