Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DN 350, Welded
065N5009
JIP-WW DN350 PN25 WG L760 H440 CN-B
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [min] | -40 °C |
China RoHS compliance | Out of scope |
Connection types | Welded |
Description | JIP-WW DN350 PN25 WG L760 H440 CN-B |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure range [bar] [Max] | 25.00 bar |
EU RoHS compliance | Out of scope |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 7000.00 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Material Description | JIP-WW DN350 PN25 WG L760 H440 CN-B |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Characteristic | Value |
---|---|
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | Worm Gear |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product group | Ball valves |
Product line | District Energy Controls |
Product Type | JIP-WW, RB, Worm gear |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Min] | -40 °C |
UK RoHS compliance | Out of scope |
Valve size | DN 350 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 236 Kilogram |
Net weight | 229 Kilogram |
Volume | 646 Liter |
Characteristic | Value |
---|---|
EAN | 5710104517568 |
Proposition 65 | Cancer and Reproductive Harm |