Ball valves, JIP-WW, RB, Handle, Reduced Bore, PN 40, DN 40
065N4920
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | JIP-CN WW DN40 PN40 L lo |
Pressure class | PN 40 |
Product group | Ball valves |
Characteristic | Value |
---|---|
Product line | District Energy Controls |
Product Type | JIP-WW, RB, Handle |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
UK RoHS compliance | Out of scope |
Valve size | DN 40 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3 Kilogram |
Net weight | 2.913 Kilogram |
Volume | 2.145 Liter |
Characteristic | Value |
---|---|
EAN | 5710104513607 |
Proposition 65 | Cancer and Reproductive Harm |