
Ball valves, JIP-WW, RB, Handle, Reduced Bore, PN 40, DN 20, Welded / Welded
065N4905
065N4905
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Welded / Welded |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | JIP-CN WW DN 20 PN40 L hi |
| Pressure class | PN 40 |
Characteristic | Value |
|---|---|
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-WW, RB, Handle |
| REACH Candidate List substances | No |
| Valve size | DN 20 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.08 Kilogram |
| Net weight | 0.77 Kilogram |
| Volume | 1.516 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104513218 |
| Proposition 65 | Cancer and Reproductive Harm |