Ball valves, JIP-WW, RB, Gear flange, Reduced Bore, PN 25, DN 150, Welded / Welded
065N3694
Product specifications
Characteristic | Value |
---|---|
Connection types | Welded / Welded |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | JIP-CN WW DN 150 PN25 GF |
Pressure class | PN 25 |
Product group | Ball valves |
Characteristic | Value |
---|---|
Product line | District Energy Controls |
Product Type | JIP-WW, RB, Gear flange |
Valve size | DN 150 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 28 Kilogram |
Net weight | 25 Kilogram |
Characteristic | Value |
---|---|
Volume | 9.477 Liter |
EAN | 5702424598105 |