
Ball valves, JIP-WW, RB, Gear flange, Reduced Bore, PN 25, DN 125, Welded / Welded
065N3693
065N3693
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Welded / Welded |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | JIP-CN WW DN 125 PN25 GF |
| Pressure class | PN 25 |
| Product group | Ball valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | JIP-WW, RB, Gear flange |
| REACH Candidate List substances | No |
| Valve size | DN 125 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26 Kilogram |
| Net weight | 25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 9.477 Liter |
| EAN/UPC | 5702424598099 |