Ball valves, JIP-FF, RB, Worm gear, Reduced Bore, PN 25, DN 200, Flange / Flange
065N3689
Product specifications
Characteristic | Value |
---|---|
Connection types | Flange / Flange |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | JIP-CN FF DN200 PN25 WG L600 H401 |
Pressure class | PN 25 |
Product group | Ball valves |
Characteristic | Value |
---|---|
Product line | District Energy Controls |
Product Type | JIP-FF, RB, Worm gear |
Valve size | DN 200 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 84 Kilogram |
Net weight | 74 Kilogram |
Characteristic | Value |
---|---|
Volume | 22.493 Liter |
EAN | 5702424598051 |