
Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DN 150, Welded / Welded
065N3687
065N3687
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Connection types | Welded / Welded |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | JIP-CN WW DN150 PN25 WG CN-B H355 |
| Pressure class | PN 25 |
Characteristic | Value |
|---|---|
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-WW, RB, Worm gear |
| REACH Candidate List substances | No |
| Valve size | DN 150 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 45 Kilogram |
| Net weight | 43.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 145.14 Liter |
| EAN/UPC | 5702424598037 |