
Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DN 65, Welded / Welded
065N3683
Product specifications
Characteristic | Value |
---|---|
Connection types | Welded / Welded |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | JIP-CN WW DN 65 PN25 WG L260 H264 |
Pressure class | PN 25 |
Product Type | JIP-WW, RB, Worm gear |
Characteristic | Value |
---|---|
Product group | Ball valves |
Product line | District Energy Controls |
Valve size | DN 65 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14.4 Kilogram |
Net weight | 12 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424597993 |