
Ball valves, JIP-FF, RB, Handle, Reduced Bore, PN 25, DN 80, Flange / Flange
065N3679
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Flange / Flange |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | JIP-CN FF DN 80 PN25 L |
| Pressure class | PN 25 |
| Product group | Ball valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | JIP-FF, RB, Handle |
| REACH Candidate List substances | No |
| Valve size | DN 80 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Kilogram |
| Net weight | 18 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.493 Liter |
| EAN/UPC | 5702424597955 |