
Ball valves, JIP-WW, RB, Handle, Reduced Bore, PN 16, DN 200, Flange / Flange
065N3677
065N3677
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Connection types | Flange / Flange |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | JIP-CN FF DN200 PN16 L |
| Pressure class | PN 16 |
Characteristic | Value |
|---|---|
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-WW, RB, Handle |
| REACH Candidate List substances | No |
| Valve size | DN 200 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 77 Kilogram |
| Net weight | 70 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.493 Liter |
| EAN/UPC | 5702424597931 |