
Ball valves, JIP-WW, RB, Handle, Reduced Bore, PN 16, DN 150, Flange / Flange
065N3676
Product specifications
Characteristic | Value |
---|---|
Connection types | Flange / Flange |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | JIP-CN FF DN150 PN16 L |
Pressure class | PN 16 |
Product Type | JIP-WW, RB, Handle |
Characteristic | Value |
---|---|
Product group | Ball valves |
Product line | District Energy Controls |
Valve size | DN 150 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 44 Kilogram |
Net weight | 42 Kilogram |
Characteristic | Value |
---|---|
Volume | 22.493 Liter |
EAN/UPC | 5702424597924 |