
Ball valves, JIP-WW, RB, Handle, Reduced Bore, PN 16, DN 80, Flange / Flange
065N3673
Product specifications
Characteristic | Value |
---|---|
Connection types | Flange / Flange |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | JIP-CN FF DN 80 PN16 L |
Pressure class | PN 16 |
Product Type | JIP-WW, RB, Handle |
Characteristic | Value |
---|---|
Product group | Ball valves |
Product line | District Energy Controls |
Valve size | DN 80 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 18 Kilogram |
Net weight | 16 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424597894 |