Ball valves, JIP-FF, RB, Gear flange, Reduced Bore, PN 25, DN 80
065N3649
JIP-FF DN 80 PN25 GF L310
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard | EN 12266 part 1 P10-P11-P12 & part 2 F20PED Directive 97/23/EEC Modul H1 |
Body material | Weldable steel #20 or similar CE PED approved material |
China RoHS compliance | Out of scope |
Cone /seat sealing material | PTFE+C |
Description | JIP-FF DN 80 PN25 GF L310 |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure range [bar] [Max] | 25.00 bar |
EU RoHS compliance | Out of scope |
Flanges material | EN1092-Weldable steel #20 or similar CE PED approved material |
Function | On/off |
Gear flange type | F07 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 495.00 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Length [mm] | 310 mm |
Material Description | JIP-FF DN 80 PN25 GF L310 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Characteristic | Value |
---|---|
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | Bare shaft |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product group | Ball valves |
Product line | District Energy Controls |
Product Type | JIP-FF, RB, Gear flange |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite |
Storage temperature [°C] [Min] | -40 °C |
UK RoHS compliance | Out of scope |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 80 |
Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
Valve type | Reduced Bore |
VVS Number DK | 418724214 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 15.4 Kilogram |
Net weight | 15.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 42.03 Liter |
EAN | 5702424597658 |