
Ball valves, JIP-II, Reduced Bore, PN 40, DN 20, Internal thread
065N2210
JIP-II DN 20 PN40 lo spec.
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [min] | -40 °C |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | JIP-II DN 20 PN40 lo spec. |
Differential pressure range [bar] [Max] | 40.00 bar |
EU RoHS compliance | Out of scope |
Function | On/off |
Kvs values [m³/h] | 15.00 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Material Description | JIP-II DN 20 PN40 lo spec. Left |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Characteristic | Value |
---|---|
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 40 |
Product Type | JIP-II |
Product group | Ball valves |
Product line | District Energy Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Min] | -40 °C |
Valve size | DN 20 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.719 Kilogram |
Net weight | 0.719 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702421656242 |
Proposition 65 | Cancer and Reproductive Harm |