
Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DN 300
065N2166
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | JIP-WW DN300 PN25 WG L660 H440 |
Pressure class | PN 25 |
Characteristic | Value |
---|---|
Product Type | JIP-WW, RB, Worm gear |
Product group | Ball valves |
Product line | District Energy Controls |
Valve size | DN 300 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 294.5 Kilogram |
Net weight | 254.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 569.546 Liter |
EAN/UPC | 5710104513256 |