
Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DN 250, Welded / Welded
065N2161
065N2161
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Welded / Welded |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | JIP-WW DN250 PN25 WG L530 H390 |
| Pressure class | PN 25 |
Characteristic | Value |
|---|---|
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-WW, RB, Worm gear |
| REACH Candidate List substances | No |
| Valve size | DN 250 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 147 Kilogram |
| Net weight | 145 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 324.584 Liter |
| EAN/UPC | 5710104513621 |