Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DN 200
065N2156
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | JIP-WW DN200 PN25 WG L390 H288 |
Pressure class | PN 25 |
Product group | Ball valves |
Characteristic | Value |
---|---|
Product line | District Energy Controls |
Product Type | JIP-WW, RB, Worm gear |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
UK RoHS compliance | Out of scope |
Valve size | DN 200 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 56.5 Kilogram |
Net weight | 55 Kilogram |
Volume | 151.641 Liter |
Characteristic | Value |
---|---|
EAN | 5710104513249 |
Proposition 65 | Cancer and Reproductive Harm |