
Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DD 100, Welded / Welded
065N2012
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Welded / Welded |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | C4C WW DN1000 PN25 WG |
| Pressure class | PN 25 |
| Product group | Ball valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | JIP-WW, RB, Worm gear |
| REACH Candidate List substances | No |
| Valve size | DD 100 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4800 Kilogram |
| Net weight | 4796 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162696316 |