Ball valves, JIP-WW, RB, Gear flange, Reduced Bore, PN 25, DN 900, Welded / Welded
065N2005
Product specifications
Characteristic | Value |
---|---|
Connection types | Welded / Welded |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | C4C WW DN900 PN25 GF |
Pressure class | PN 25 |
Product Type | JIP-WW, RB, Gear flange |
Characteristic | Value |
---|---|
Product group | Ball valves |
Product line | District Energy Controls |
Valve size | DN 900 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3500 Kilogram |
Net weight | 3450 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162459799 |