Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DN 700
065N2003
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | C4C WW DN700 PN25 GF |
| Pressure class | PN 25 |
| Product group | Ball valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | JIP-WW, RB, Worm gear |
| REACH Candidate List substances | No |
| Valve size | DN 700 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1850 Kilogram |
| Net weight | 1800 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162459775 |