
Ball valves, JIP-WW, RB, Worm gear, Reduced Bore, PN 25, DN 800
065N2001
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | C4C WW DN800 PN25 WG |
Pressure class | PN 25 |
Product Type | JIP-WW, RB, Worm gear |
Characteristic | Value |
---|---|
Product group | Ball valves |
Product line | District Energy Controls |
Valve size | DN 800 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2350 Kilogram |
Net weight | 2300 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162459751 |