Ball valves, JIP-WW-STD, Reduced Bore, PN 16, DN 50, Welded
065N9605
JIP-STD-WW DN 50 PN16 L
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard | GOST 9544/12815-80 |
Body material | Steel P235GH / Steel 20 |
Cone /seat sealing material | PTFE+C |
Connection types | Welded |
Description | JIP-STD-WW DN 50 PN16 L |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure range [bar] [Max] | 16.00 bar |
Differential pressure range [bar] [Min] | 0.00 bar |
Flanges material | Steel P235GH / steel 20 |
Function | On/off |
Kvs values [m³/h] | 104.00 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Material Description | JIP-STD-WW DN 50 PN16 L |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 0 °C |
Characteristic | Value |
---|---|
Mounting orientation | All |
Number of ports | 2 |
Operation type | Handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 16 |
Product group | Ball valves |
Product line | District Energy Controls |
Product Type | JIP-WW-STD |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/EPDM |
Storage temperature [°C] [Min] | -40 °C |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 50 |
Valve stem material | Stainless steel |
Valve type | Reduced Bore |
Welding ends material | Steel P235GH / Steel 20 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.8 Kilogram |
Net weight | 1.8 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |