
Ball valves, JIP-WW-STD, Reduced Bore, PN 16, DN 40, Welded
065N9604
JIP-STD-WW DN 40 PN16 L
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JIP-WW-STD
065N9604
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [min] | -40 °C |
| Application | Heating and cooling |
| Approval standard | GOST 9544/12815-80 |
| Body material | Steel P235GH / Steel 20 |
| Cone /seat sealing material | PTFE+C |
| Connection types | Welded |
| Description | JIP-STD-WW DN 40 PN16 L |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 16.00 bar |
| Differential pressure range [bar] [Min] | 0.00 bar |
| Flanges material | Steel P235GH / steel 20 |
| Function | On/off |
| Kvs values [m³/h] | 96.00 m³/h |
| Leakage rate [% Kvs] | Leakage rate A |
| Material Description | JIP-STD-WW DN 40 PN16 L |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 0 °C |
Characteristic | Value |
|---|---|
| Mounting orientation | All |
| Number of ports | 2 |
| Operation type | Handle |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-WW-STD |
| REACH Candidate List substances | No |
| Rotation angle [°] | 90 ° |
| Stem sealing material | PTFE/EPDM |
| Storage temperature [°C] [Min] | -40 °C |
| Valve ball material | Stainless steel |
| Valve body material | Weldable steel #20 or similar CE PED approved material |
| Valve size | DN 40 |
| Valve stem material | Stainless steel |
| Valve type | Reduced Bore |
| Welding ends material | Steel P235GH / Steel 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.4 Kilogram |
| Net weight | 2.4 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |