
Ball valves, JIP-G-WW, RB, Handle, Reduced Bore, PN 25, DN 100, Welded
065N0140G
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard | GOST 9544/12815-80 |
Body material | Steel P235GH or analog |
Cone /seat sealing material | PTFE+C |
Connection types | Welded |
DG Indicator Profile | Not relevant for dangerous goods |
Description | |
Differential pressure range [bar] [Max] | 25.00 bar |
Flanges material | Weldable steel* e.g. P235GH / Mat. no. 1.0345 |
Function | On/off |
Kvs values [m³/h] | 640.00 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Material Description | JIP-G-WW DN100 PN25 L hi |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Characteristic | Value |
---|---|
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | Handle |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Product Type | JIP-G-WW, RB, Handle |
Product group | Ball valves |
Product line | District Energy Controls |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite |
Storage temperature [°C] [Min] | -40 °C |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 100 |
Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
Valve type | Reduced Bore |
Welding ends material | Steel P235GH or analog |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.2 Kilogram |
Characteristic | Value |
---|---|
Net weight | 9.2 Kilogram |