Ball valves, JIP-EE, RB, Handle, Reduced Bore, PN 40, DN 25, External Thread
065N0834
JIP-EE DN 25 PN40 T hi
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [min] | -40 °C |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | JIP-EE DN 25 PN40 T hi |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure range [bar] [Max] | 40.00 bar |
EU RoHS compliance | Out of scope |
Function | On/off |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 34.00 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Material Description | JIP-EE DN 25 PN40 L hi |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Characteristic | Value |
---|---|
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 40 |
Product group | Ball valves |
Product line | District Energy Controls |
Product Type | JIP-EE, RB, Handle |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Min] | -40 °C |
UK RoHS compliance | Out of scope |
Valve size | DN 25 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.094 Kilogram |
Net weight | 1.094 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.706 Liter |
EAN | 5702425114236 |