Danfoss logo
BaBV-product-category

BaBV

Danfoss balancing ball valves BaBV have been specially designed for District heating applications. This specification includes high working temperature (150 °C) and high pressures (PN 25). BaBV belong to steel ball valves with fully welded body. Perfect combination of balancing and shut-off function secures: • Clear and precise balancing: In order to make the commissioning process easier BaBV has a special handle with clear positioning visualization. Independent Balancing and Shut-off function secure that balancing pre-setting is not affected during shut-off. • Perfect Shut-off function: Optimal tightness (Leakage Class rate A) and long life time are secured with design and material selection in ball seal (carbon reinforced PTFE) and stem seal (EPDM). • the valves are maintainance free.