
Ball valves, JIP-FF, FB, Gear flange, Full Bore, PN 25, DN 350, Flange
065N1374
JIP-FF DN350 FB PN25 GF
065N1374
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | JIP-FF DN350 FB PN25 GF |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Function | On/off |
| Material Description | JIP FF full bore ball valve DN350 PN25fl |
| Media pH [Max] | 10 |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 180 °C |
| Pressure class | PN 25 |
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-FF, FB, Gear flange |
| REACH Candidate List substances | No |
| Valve body material | Weldable steel #20 or similar CE PED approved material |
| Valve size | DN 350 |
| Valve type | Full Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 685 Kilogram |
| Net weight | 670 Kilogram |
| Volume | 1636.399 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428974417 |
| Proposition 65 | Cancer and Reproductive Harm |