Electrical actuators, Auma actutor for JIP DN 250 RB
641U1175
Auma actutor for JIP DN 250 RB
Product specifications
Characteristic | Value |
---|---|
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Auma actutor for JIP DN 250 RB |
Material Description | AUMA WITH PROFINET TO JIP-FF DN250 |
Characteristic | Value |
---|---|
Product Type | Electrical actuators |
Product group | Ball valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 67 Kilogram |
Net weight | 67 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | No Reproductive Toxins or Carcinogens |