Ball valves accessories, Auma actutor for JIP DN 125-200 RB
641U1174
Auma actutor for JIP DN 125-200 RB
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Auma actutor for JIP DN 125-200 RB |
Material Description | AUMA TO JIP-FF,WW DN125-200 |
Characteristic | Value |
---|---|
Product Type | Non-standard Ball valves accessories |
Product group | Ball valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 72 Kilogram |
Net weight | 72 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | No Reproductive Toxins or Carcinogens |