
Ball valves accessories
065N9946
065N9946
Product specifications
Characteristic | Value |
|---|---|
| Application | District heating and cooling |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Ball Valve CHBV DN600 Gearbox |
Characteristic | Value |
|---|---|
| Product group | Ball valves accessories |
| Product line | District Energy Controls |
| Product Type | Worm gear |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 74 Kilogram |
| Net weight | 68 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 267.33 Liter |
| EAN/UPC | 5715162904596 |