
Ball valves accessories
065N9944
Product specifications
Characteristic | Value |
---|---|
Application | District heating and cooling |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Ball Valve CHBV DN400-450 Gearbox |
Characteristic | Value |
---|---|
Product Type | Worm gear |
Product group | Ball valves accessories |
Product line | District Energy Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 32 Kilogram |
Net weight | 26 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162904572 |