Ball valves accessories
065N9942
Product specifications
Characteristic | Value |
---|---|
Application | District heating and cooling |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Ball Valve CHBV DN350 Gearbox |
Characteristic | Value |
---|---|
Product group | Ball valves accessories |
Product line | District Energy Controls |
Product Type | Worm gear |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30.5 Kilogram |
Net weight | 24.5 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162904565 |