Ball valves accessories
065N9941
Product specifications
Characteristic | Value |
---|---|
Application | District heating and cooling |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Ball Valve CHBV DN300 Gearbox |
Characteristic | Value |
---|---|
Product group | Ball valves accessories |
Product line | District Energy Controls |
Product Type | Worm gear |
General specifications
Characteristic | Value |
---|---|
Gross weight | 27 Kilogram |
Net weight | 21 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162904558 |