
Ball valves accessories
065N9940
065N9940
Product specifications
Characteristic | Value |
|---|---|
| Application | District heating and cooling |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Ball Valve CHBV DN250 Gearbox |
Characteristic | Value |
|---|---|
| Product group | Ball valves accessories |
| Product line | District Energy Controls |
| Product Type | Worm gear |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.8 Kilogram |
| Net weight | 9.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 123.559 Liter |
| EAN/UPC | 5715162904541 |