
Electrical actuators, Integral Actuator Controls
065N9901
Integral Actuator Controls
065N9901
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | -30 °C |
| Application | District heating and cooling |
| Approval standard | CE - LVD |
| Connection types | Flange |
| Description | Integral Actuator Controls |
| DG Indicator Profile | Not relevant for dangerous goods |
| Frequency [Hz] | 50/60 Hz |
Characteristic | Value |
|---|---|
| Grade of enclosure | IP68 |
| Material Description | AUMA AM controls |
| Model number | AM 01.1 |
| Mounting orientation | All |
| Operation type | Actuator |
| Product group | Ball valves accessories |
| Product line | District Energy Controls |
| Product Type | Electrical actuators |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9 Kilogram |
| Net weight | 9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 96 Liter |
| EAN/UPC | 5715162952443 |