Electrical actuators, AUMA Matic DN250 RB / DN200 FB
065N8420
AUMA Matic DN250 RB / DN200 FB
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [max] | 80 °C |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard | EN 60259EN ISO 5211 |
Connection types | Gear Flange |
Description | AUMA Matic DN250 RB / DN200 FB |
DG Indicator Profile | Not relevant for dangerous goods |
Frequency [Hz] | 50 Hz |
Grade of enclosure | IP68 |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Material Description | AUMA Matic DN250 RB / DN200 FB |
Characteristic | Value |
---|---|
Mounting orientation | All |
Operation type | electrical / manual |
Position feedback | on request |
Position indicator | Yes |
Product group | Ball valves accessories |
Product line | District Energy Controls |
Product Type | Electrical actuators |
REACH Candidate List substances | No |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -40 °C |
Thermic protection switch off | yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 85 Kilogram |
Net weight | 85 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | No Reproductive Toxins or Carcinogens |