
Electrical actuators, AUMA Matic DN65 RB / DN50 FB
065N8398
AUMA Matic DN65 RB / DN50 FB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Steel Ball Valves
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [max] | 80 °C |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard | EN 60259EN ISO 5211 |
Connection types | Gear Flange |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AUMA Matic DN65 RB / DN50 FB |
Frequency [Hz] | 50 Hz |
Grade of enclosure | IP68 |
Material Description | AUMA Matic for JiP Dn65 El.actuator |
Mounting orientation | All |
Characteristic | Value |
---|---|
Operation type | electrical / manual |
Position feedback | on request |
Position indicator | Yes |
Product Type | Electrical actuators |
Product group | Ball valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -40 °C |
Thermic protection switch off | yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 18 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | No Reproductive Toxins or Carcinogens |