
Ball valves accessories, JIP-ACC hex27 DN150RB
065N8335
JIP-ACC hex27 DN150RB
065N8335
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | JIP-ACC hex27 DN150RB |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | JIP-ACC hex27 DN150RB |
Characteristic | Value |
|---|---|
| Product group | Ball valves accessories |
| Product line | District Energy Controls |
| Product Type | Non-standard Ball valves accessories |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.275 Kilogram |
| Net weight | 0.26 Kilogram |
| Volume | 0.111 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104082585 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |