Ball valves accessories, JIP-ACC hex27 DN125RB
065N8334
JIP-ACC hex27 DN125RB
Product specifications
Characteristic | Value |
---|---|
Description | JIP-ACC hex27 DN125RB |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Material Description | JIP-ACC hex27 DN125RB |
Characteristic | Value |
---|---|
Product group | Ball valves accessories |
Product line | District Energy Controls |
Product Type | Non-standard Ball valves accessories |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.26 Kilogram |
Net weight | 0.24 Kilogram |
Volume | 0.09 Liter |
Characteristic | Value |
---|---|
EAN | 5710104082578 |
Proposition 65 | No Reproductive Toxins or Carcinogens |