
Ball valves accessories, JIP-ACC hex27 DN80-100RB DN65-80FB
065N8333
JIP-ACC hex27 DN80-100RB DN65-80FB
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | JIP-ACC hex27 DN80-100RB DN65-80FB |
Label product | Yes |
Material Description | JIP-ACC hex27 DN80-100RB DN65-80FB |
Characteristic | Value |
---|---|
Product Type | Non-standard Ball valves accessories |
Product group | Ball valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 94 Gram |
Net weight | 90 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5710104082561 |
Proposition 65 | No Reproductive Toxins or Carcinogens |