
Ball valves accessories, JIP-ACC hex27 DN40-50RB DN32-40FB
065N8331
JIP-ACC hex27 DN40-50RB DN32-40FB
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | JIP-ACC hex27 DN40-50RB DN32-40FB |
Label product | Yes |
Material Description | JIP-ACC hex27 DN40-50RB DN32-40FB |
Characteristic | Value |
---|---|
Product Type | Non-standard Ball valves accessories |
Product group | Ball valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 100 Gram |
Net weight | 100 Gram |
Volume | 0.022 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5710104082547 |
Proposition 65 | No Reproductive Toxins or Carcinogens |