Ball valves accessories, Locking brackets for single pipe twin
065N8287
Locking brackets for single pipe twin
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for steel Ball valves
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Locking brackets for single pipe twin |
Material Description | Locking brackets for single pipe twin |
Characteristic | Value |
---|---|
Product Type | Non-standard Ball valves accessories |
Product group | Ball valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.55 Kilogram |
Net weight | 0.55 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | No Reproductive Toxins or Carcinogens |