
Electrical actuators, AUMA Norm DN450-600 RB / DN400 FB
065N8240
AUMA Norm DN450-600 RB / DN400 FB
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [max] | 80 °C |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard | EN 60259EN ISO 5211 |
Basic Data Text Template | Danfoss Antrieb für Kugelhahn Auma Norm DN500-600 |
Connection types | Gear Flange |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | AUMA Norm DN450-600 RB / DN400 FB |
Frequency [Hz] | 50 Hz |
Grade of enclosure | IP68 |
Material Description | DN500 AUMA SA07.6/GQB160.1-F30/AM |
Characteristic | Value |
---|---|
Mounting orientation | All |
Operation type | electrical / manual |
Position feedback | on request |
Position indicator | Yes |
Product Type | Electrical actuators |
Product group | Ball valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -40 °C |
Thermic protection switch off | yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 70 Kilogram |
Net weight | 70 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702421652237 |
Proposition 65 | No Reproductive Toxins or Carcinogens |