
Electrical actuators, AUMA Norm DN300 RB / DN250 FB
065N8225
AUMA Norm DN300 RB / DN250 FB
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 80 °C |
| Ambient temperature [°C] [min] | -40 °C |
| Application | Heating and cooling |
| Approval standard | EN 60259EN ISO 5211 |
| Connection types | Gear Flange |
| Contains batteries | No |
| Description | AUMA Norm DN300 RB / DN250 FB |
| DG Indicator Profile | Not relevant for dangerous goods |
| Frequency [Hz] | 50 Hz |
| Grade of enclosure | IP68 |
| Label product | Yes |
| Material Description | AUMA Norm DN300 RB / DN250 FB |
Characteristic | Value |
|---|---|
| Mounting orientation | All |
| Operation type | electrical / manual |
| Position feedback | on request |
| Position indicator | Yes |
| Product group | Ball valves accessories |
| Product line | District Energy Controls |
| Product Type | Electrical actuators |
| REACH Candidate List substances | No |
| Rotation angle [°] | 90 ° |
| Storage temperature [°C] [Max] | 80 °C |
| Storage temperature [°C] [Min] | -40 °C |
| Thermic protection switch off | yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Kilogram |
| Net weight | 60 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421652206 |
| Proposition 65 | No significant risk |