Ball valves accessories, DN32 PTFE washer / saf. pr.
065N8129
DN32 PTFE washer / saf. pr.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Steel Ball Valves
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | DN32 PTFE washer / saf. pr. |
Material Description | DN32 PTFE washer / saf. pr. |
Characteristic | Value |
---|---|
Product Type | Non-standard Ball valves accessories |
Product group | Ball valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.001 Kilogram |
Net weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | No Reproductive Toxins or Carcinogens |