Ball valves accessories, Stuffing box key DN300 60
065N8119
Stuffing box key DN300 60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Steel Ball Valves
Product specifications
Characteristic | Value |
---|---|
Description | Stuffing box key DN300 60 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | Stuffing box key DN300 60 |
Characteristic | Value |
---|---|
Product group | Ball valves accessories |
Product line | District Energy Controls |
Product Type | Non-standard Ball valves accessories |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.34 Kilogram |
Net weight | 0.34 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | No Reproductive Toxins or Carcinogens |