Ball valves accessories, Gearbox for JIP Ball valve
065N2007
Gearbox for JIP Ball valve
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Gearbox for JIP Ball valve |
Material Description | C4C DN800 BV Gearbox |
Characteristic | Value |
---|---|
Product Type | Non-standard Ball valves accessories |
Product group | Ball valves accessories |
Product line | District Energy Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 149 Kilogram |
Net weight | 148 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162459812 |