Ball valves accessories, Gearbox for JIP Ball valve
065N2006
Gearbox for JIP Ball valve
065N2006
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Gearbox for JIP Ball valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | C4C DN700 BV Gearbox |
Characteristic | Value |
|---|---|
| Product group | Ball valves accessories |
| Product line | District Energy Controls |
| Product Type | Non-standard Ball valves accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 85.5 Kilogram |
| Net weight | 85 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162459805 |